2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

155182300400

Expand Table
1/5
Esikatselukuva
PREVIEWPERLINE
EF000194
VAR3
Etim class
VAR1
Code
CODE
Description
VAR0
EF003832
VAR9
EF012278
VAR2
EF003825
VAR15
EF000193
VAR4
EF001503
VAR5
1
2
3
4
5
6
3
151082300010
Type 15. 10 “Master” Dimmers output a 0-10 V/1-10 V master dimming signal to multiple lamp loads that accept this level of input signal. Pushbutton operated, the Type 15. 10 can control/drive up to 32 x Type 15. 11 slave dimmers or similar devices. By using a number of Type 15. 11 slave dimmers on different settings you can control, in unison, multiple lamps of differing technologies via a single 15. 10 master dimmer. Multi-function (with or without memory of light intensity, including a special function with memory for CFL lamps), Linear regulation, Dimmer speed adjustment, Staircase light function with switch-off warning by dimming the lamps, Power supply 230 V AC 50/60 Hz with automatic frequency recognition, NO 6 A contact, Width one module 17. 5 mm, 35 mm rail (EN 60715) mounting The Type 15. 10 Master dimmer can be used in 4-wire systems It also features soft on and off transitions and linear regulation. There is the option for settings, with or without memory of light intensity, and there is a staircase light function.
7035
True
-
Suitable for controlling lamp loads. Features include:Maximum lamp load 400 W, Maximum 100 W load with energy saving dimmerble lamps (LED or CFL),Leading edge or Trailing edge adjustment method (depending on the function),“Transformer” function (for use with electromagnetic transformers), Minimum dimming level setting, Width one module 17.5 mm, 35 mm rail (EN 60715) mounting, The Slave dimmer Type 15.11 dimmer is compatible with incandescent/halogen lamps, either directly or through transformers or electronic ballasts. Also compatible with energy saving lamps, compact dimmable fluorescent (CFL) or dimmable LEDs and with all types of electromagnetic transformers.Equipped with thermal overload protection, thermal fuse protection and short circuit protection.
151182300400
Type 15. 11 “Slave” Dimmers with 1-10 V input – driven from 15. 10 or other devices with 0-10 V/1-10 V interface
3
-
155182300400
Type 15. 51 Electronic dimmers compatible with incandescent/halogen lamps and 230 V dimmable LEDs. Can be used in both 3 and 4-wire systems. Equipped with soft on and off. Protection with thermal fuse. Type Features include: Panel or recessed mount, Maximum lamp load 400 W, Trailing edge control method, Two versions: step or linear adjustment, Two types of programming: with or without memory of the light intensity, 230 V AC power supply (separate models for 50 and 60 Hz)
-
155182300404
Type 15. 51 Electronic dimmers compatible with incandescent/halogen lamps and 230 V dimmable LEDs. Can be used in both 3 and 4-wire systems. Equipped with soft on and off. Protection with thermal fuse. Type Features include: Panel or recessed mount, Maximum lamp load 400 W, Trailing edge control method, Two versions: step or linear adjustment, Two types of programming: with or without memory of the light intensity, 230 V AC power supply (separate models for 50 and 60 Hz)
-
158182300500
Type 15. 81 is an electronic multifunction dimmer for 54mm rail mounting with leading and trailing edge dimming methods and linear dimming. Features include: Compatible with energy saving (CFL or LED) dimmable lamps and with most types of transformer/ballast drivers, Maximum lamp load 500 W, 2 modes – with or without memory, 230 V AC supply, 50/60 Hz (with automatic adjustment for frequency), Suitable for incandescent and halogen lighting loads, Use with 3 or 4 wire connection, “Soft” On and Off transitions
-
159182300000
Type 15. 91 is an electronic dimmer suitable for residential wall box mounting. It has leading edge dimming, linear dimming, and automatically adjusts for supply frequency. Features include: Maximum lamp load 100 W, 2 modes – with or without memory, 230 V AC supply, 50/60 Hz (with automatic adjustment for frequency), Suitable for incandescent and halogen lighting loads, Use with 3 or 4 wire connection, “Soft” On and Off transitions
-
Näytä pakattu näyttö (6 tuotteet)
Tilausnumero155182300400
ShorttextDimmer
Viimeisin muutos27.05.2022 12:25:08
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
Add at least 2 products with